2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1406-4x2

표 확장
EN
1/5
Part Number
PN
Series
SER
Mounting Options
MO
Wheel Dia.
D [인치]
Plate Size
SIZE
Bolt Hole Spacing
BS
Mounting Bolt Dia.
BD [인치]
Tread Width
W [인치]
Tread Type
TT
Wheel Bearing
WB
Caster Brake
BR
Swivel Lock
SLO
Load Height
H [인치]
Swivel Rad.
R [인치]
Capacity
CAP [lbs]
1
1406-4x2
44 Series
Top Plate Swivel
4
4 1/2" x 3 7/8"
3" to 3 5/8" x 2 5/8" to 3"
5/16
2
Semi-Steel
Roller
Without Brake
Without Swivel Lock
5 5/8
3 3/4
700
압축된 표현 표시(1 구성 가능한 제품)
ShorttextLoad Capacity 300-1,050 Lbs. Each Caster
최근 변경07.10.2021 10:37:17
단위

Classifications

CNS

CNSERPBASE Object Properties